The Everis® UQD08 & UQDB08 hybrid set is here.

Scale with our 5-day lead times and capacity to deliver millions of units monthly. Get the speed, capacity, and global support your business demands.

Order Now

of

The Everis® UQD08 & UQDB08 hybrid set is here.
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Metal Liquid Cooling Quick Disconnect Couplings

View Metal Products

CPC Everis® liquid cooling quick disconnect couplings (QDs) — including latched and blind mate styles — are available in a wide variety of alloys like plated brass, aluminum and stainless steel.

Metal quick disconnect couplings from CPC are designed for the rigors of liquid cooling fluid transfer. When specifying metal QDs, system designers and thermal engineers need to understand all materials of the components and subcomponents found in the wetted loop. This will help avoid potential issues with galvanic corrosion, electrical circuit creation and subcomponent swelling or deterioration. Chemical compatibility of the metals and fluid in the system is important in order to achieve and maintain optimal performance.

Product Lines

CPC Everis Metal Quick Disconnect Features

  • Wide variety of materials
  • Broad range of sizes
  • Superior flow rate performance to size ratio for optimal flow to size selection
  • Multiple termination options―including various hose barb and threaded options
  • Easy to use, ergonomic thumb latch for one-handed operation
  • Audible CPC “click” and sensory feedback for connection assurance
  • Color coded blue or red for easy identification of cooling lines
  • Elbow and swivel joint configurations for constrained areas
  • Optional panel mount kits for blind mate style

Explore CPC Liquid Handling Innovations and Technologies

Liquid Cooling Connector Resources