The Everis® UQD08 & UQDB08 hybrid set is here.

Scale with our 5-day lead times and capacity to deliver millions of units monthly. Get the speed, capacity, and global support your business demands.

Order Now

of

The Everis® UQD08 & UQDB08 hybrid set is here.
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Liquid Cooling Quick Disconnects: High Performance Polymer (Plastic)

View Plastic Products

With decades of engineering expertise in designing plastic couplings, CPC was the first manufacturer to offer purpose-built high-performance plastic connectors for use in liquid cooling systems. These robust and innovative Everis® liquid cooling couplings are made from high performance polymers, offering thermal stability, chemical compatibility, and structural integrity while also being extremely lightweight compared to metal couplings.

Product Lines

CPC Plastic Liquid Cooling Connectors Avoid Corrosion and Weight

Inherently non-conductive and resistant to galvanic corrosion, lightweight plastic connectors are suited for liquid cooling applications where the volume of connectors significantly contributes to the weight of a system or where a more economical quick connector is needed. 

Benefits of CPC Plastic Liquid Cooling Quick Disconnects

  • Icon Lightweight and streamlined design for less overall system weight
  • Icon Ergonomic and easy-to-use one-handed operation. Audible CPC “click” and sensory feedback to ensure connection.
  • Icon Wide range of sizes and configurations for use in a broad variety of liquid cooling applications
  • Icon Optimal flow to size for superior performance
  • Icon Compatible with a variety of widely used liquid cooling fluids
Thermal PPSU with Tubing

Explore CPC Liquid Handling Innovations and Technologies

See How CPC Quick Disconnects are Key to Liquid Cooling Success