The Everis® UQD08 & UQDB08 hybrid set is here.

Scale with our 5-day lead times and capacity to deliver millions of units monthly. Get the speed, capacity, and global support your business demands.

Order Now

of

The Everis® UQD08 & UQDB08 hybrid set is here.
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Latched Liquid Cooling Connectors

View Latched Products

CPC Everis® latched liquid cooling connectors are designed for use where tubing or piping can be easily accessed. These robust, reliable latched cooling connectors are connected by hand with a simple push and then easily disconnected by pressing down on the convenient ergonomic thumb latch.

Made up of a body and fitted insert, these latched connectors are typically color coded red or blue to help technicians identify which part of the liquid cooling loop they’re associated with. Color coding helps indicate the temperature of the coolant in the specific area of the liquid cooling system.

Product Lines

Benefits of Everis® Latched Liquid Cooling Quick Disconnects

  • Icon Ergonomic and easy-to-use one-handed operation. Audible CPC “click” and sensory feedback to ensure connection.
  • Icon Color coded blue or red for coolant temperature identification
  • Icon Wide range of sizes and configurations for use in a broad variety of liquid cooling applications
  • Icon Optimal flow to size ratio for superior performance
  • Icon Elbow and swivel joint configurations for tight spaces
Thermal Latched Connector with Tubing

Resources from CPC's Liquid Cooling Experts

Check Out the Latest Liquid Cooling Innovations and Technologies from CPC