Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

MPC™

See MPC Products

What Is an MPC connector?

MPC connectors are multipurpose, open-format connectors for use in a wide variety of critical fluid-handling applications. This particular type of connector is perfect for smaller bag systems for aliquoted media or other products stored in bags.

 

MPC Connectors from CPC

MPC connectors add ease of use and security to your most critical fluid handling applications. Choose from a full line of male and female MPC connectors and configurations, including pressure sealing caps and plugs, in sizes to fit 1/8", 1/4" and 3/8" tubing. MPC couplings offer optional locking sleeves to further guard against accidental disconnects. In addition, coupling halves can be rotated when connected to reduce tube kinks.

Assets & Downloads

Features Benefits
Ergonomic thumb latch Easy to operate – even with gloved hands
USP Class VI materials Meet biocompatibility requirements
Sterilizable by autoclave, Et0, e-beam or gamma Robust and economical for single-use applications
Parting line-free hose barb Eliminates potential leak path
BSE/TSE free materials Meet ADCF requirements

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Up to 60 psi, 4.14 bar
Temperature: ABS: -40°F to 160°F (-40°C to 71°C)
Polycarbonate: -40°F to 250°F (-40°C to 121°C)
Polysulfone: -40°F to 300°F (-40°C to 149°C)

Materials

Main component: ABS (white), USP Class VI, ADCF
Polycarbonate (purple tint), USP Class VI, ADCF
Polysulfone (amber tint), USP Class VI, ADCF
Locking Sleeves: Polysulfone (white), USP Class VI , ADCF
Thumb latches: Polycarbonate (white), Polycarbonate (white), PVDF (white), USP Class VI, ADCF
O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF and Buna-N (black), USP Class V

Sterilization

Gamma irradiation: Up to 50 kGy irradiation
Autoclave: Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.
Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

Other

Tubing sizes: 1/8", 1/4" and 3/8" ID (3.22mm, 6.4mm and 9.5mm ID)

Cv Value

Cv~5.5 (79.25) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

/

Filters

No available filters

MPC17002T03

MPC17002T03

1/8 Hose Barb Non-Valved In-Line Coupling Body

MPC17002T39

MPC17002T39

1/8 Hose Barb Non-Valved In-Line Coupling Body

MPC17004T

MPC17004T

1/4 Hose Barb Non-Valved In-Line Coupling Body

MPC17004T03

MPC17004T03

1/4 Hose Barb Non-Valved In-Line Coupling Body

MPC17004T39

MPC17004T39

1/4 Hose Barb Non-Valved In-Line Coupling Body

MPC17006T

MPC17006T

3/8 Hose Barb Non-Valved In-Line Coupling Body

MPC17006T03

MPC17006T03

3/8 Hose Barb Non-Valved In-Line Coupling Body

MPC17006T39

MPC17006T39

3/8 Hose Barb Non-Valved In-Line Coupling Body

MPCK17002T03

MPCK17002T03

1/8 Hose Barb Non-Valved In-Line Coupling Body With Lock

MPCK17002T39

MPCK17002T39

1/8 Hose Barb Non-Valved In-Line Coupling Body With Lock

4706000

4706000

Toomey Syringe Adapter, MPC Insert Polycarbonate

MPC22002T03

MPC22002T03

1/8 Hose Barb Non-Valved Class VI Polycarbonate Coupling Insert

MPC22004T

MPC22004T

1/4 Hose Barb Non-Valved Coupling Insert