The Everis® UQD08 & UQDB08 hybrid set is here.

Scale with our 5-day lead times and capacity to deliver millions of units monthly. Get the speed, capacity, and global support your business demands.

Order Now

of

The Everis® UQD08 & UQDB08 hybrid set is here.
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Liquid Cooling Connectors: Blind Mates

View Blind Mate Products

Mountable Blind Mate Connectors for Server Rack Liquid Cooling

CPC’s Everis® blind mate quick disconnect connectors (QDs) are engineered for liquid cooling systems that are part of a panel or manifold concentrated in a server rack of a data center or supercomputing. Panel-mounted blind mate connectors provide easy integration into systems with limited space. To help simplify system design and assembly, many CPC part numbers have optional corresponding panel mounting kits machined for ease of installation and alignment.

Product Lines

Request a Sample

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

What Is a Blind Mate Connector?

Blind mate quick disconnect connectors allow for simpler, more secure fluid connections in inaccessible or hard-to-reach places. Panel- or manifold-mounted Everis blind mate quick disconnects streamline use by enabling multiple connections simultaneously. To make mating even easier, these blind mate connectors have radial, axial and angular tolerances designed to ensure flow even under imperfect connection conditions. Blind mate couplings can be customized for applications needing a larger variety of sizes, configurations (including multithreaded terminations) or materials.

Features Benefits
Generous chamfer Along with guide pins or rack channels, the chamfer enables quick, easy and secure connection
Patent-pending valve design with axial engagement tolerance Allows full flow even when not fully engaged
Non-spill, dry break design Disconnect under pressure with no drips
Redundant seals, absent of pressure when connected Extra protection from leaks
Friction-free valve Provides security from leaks under extended periods of connection
Robust construction Reliability
Thermal Blind Mate Server Rack Divider

From CPC's Knowledge Center

Liquid Cooling Connector Resources