The Everis® UQD08 & UQDB08 hybrid set is here.

Scale with our 5-day lead times and capacity to deliver millions of units monthly. Get the speed, capacity, and global support your business demands.

Order Now

of

The Everis® UQD08 & UQDB08 hybrid set is here.
Matériaux
Plage de pression
Choix de montage
Taille de la terminaison
À valve ?
Stérilisation
Type de terminaison
Option de joint d’étanchéité
Capacité RFID ?

LC

See LC Products

Colder's LC Series plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects.

These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings. Also available in NSF-listed versions.

Produits et leur téléchargement

Features Benefits
Brass material Durable and able to withstand higher pressure and temperature
Chrome plating Attractive appearance
High temperature capability Versions rated to 400°F (204°C )
Compatible Mates with PLC and PLC12 Series couplings

Spécifications de produit & Valeur CV

Operating Conditions (Fluid Transfer)

Pressure Range: Vacuum to 250 psi, 17.3 bar
Temperature Range: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials

Main housing components and valves: Plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Metallic

Other

Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm

Cv Value

Cv ~ 1.40 (20.17) max
Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

LC10004

LC10004

1/4 NPT Non-Valved Coupling Body

LC10006

LC10006

3/8 NPT Non-Valved Coupling Body

LC12004

LC12004

1/4 PTF Non-Valved Panel Mount Coupling Body

LC12006

LC12006

3/8 PTF Non-Valved Panel Mount Coupling Body

LC13006

LC13006

3/8 PTF Non-Valved In-Line Coupling Body

LC15004

LC15004

1/4 NPT Non-Valved Panel Mount Coupling Body

LC16004

LC16004

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

LC16005

LC16005

5/16 Hose Barb Non-Valved Panel Mount Coupling Body

LC16006

LC16006

3/8 Hose Barb Non-Valved Panel Mount Coupling Body

LC17004

LC17004

1/4 Hose Barb Non-Valved In-Line Coupling Body

LC17005

LC17005

5/16 Hose Barb Non-Valved In-Line Coupling Body

LC17006

LC17006

3/8 Hose Barb Non-Valved In-Line Coupling Body

LCD12004

LCD12004

1/4 PTF Valved Panel Mount Coupling Body

LCD12006

LCD12006

3/8 PTF Valved Panel Mount Coupling Body

LCD13004

LCD13004

1/4 PTF Valved In-Line Coupling Body

LCD13006

LCD13006

3/8 PTF Valved In-Line Coupling Body

LCD15004

LCD15004

1/4 NPT Valved Panel Mount Coupling Body

LCD16004

LCD16004

1/4 Hose Barb Valved Panel Mount Coupling Body

LCD16005

LCD16005

5/16 Hose Barb Valved Panel Mount Coupling Body

LCD16006

LCD16006

3/8 Hose Barb Valved Panel Mount Coupling Body

LCD17004

LCD17004

1/4 Hose Barb Valved In-Line Coupling Body

LCD17005

LCD17005

5/16 Hose Barb Valved In-Line Coupling Body

LCD17006

LCD17006

3/8 Hose Barb Valved In-Line Coupling Body

LC20004

LC20004

1/4 PTF Non-Valved In-Line Coupling Insert

LC20006

LC20006

3/8 PTF Non-Valved In-Line Coupling Insert

LC21004

LC21004

1/4 PTF Non-Valved Elbow Coupling Insert

LC21006

LC21006

3/8 PTF Non-Valved Elbow Coupling Insert

LC22004

LC22004

1/4 Hose Barb Non-Valved In-Line Coupling Insert

LC22006

LC22006

3/8 Hose Barb Non-Valved In-Line Coupling Insert

LC23004

LC23004

1/4 Hose Barb Non-Valved Elbow Coupling Insert

LC23006

LC23006

3/8 Hose Barb Non-Valved Elbow Coupling Insert

LC24004

LC24004

1/4 NPT Non-Valved Coupling Insert

LC24006

LC24006

3/8 NPT Non-Valved Coupling Insert

LC26004

LC26004

1/4 NPT Non-Valved Coupling Insert with Female Thread

LC26004BSPP

LC26004BSPP

1/4 BSPP Non-Valved Coupling Insert With Female Thread

LC40004

LC40004

1/4 PTF Non-Valved Panel Mount Coupling Insert

LC40006

LC40006

3/8 PTF Non-Valved Panel Mount Coupling Insert

LC42004

LC42004

1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

LC42006

LC42006

3/8 Hose Barb Non-Valved Panel Mount Coupling Insert

LCD20006

LCD20006

3/8 PTF Valved In-Line Coupling Insert

LCD21004

LCD21004

1/4 PTF Valved Elbow Coupling Insert

LCD21006

LCD21006

3/8 PTF Valved Elbow Coupling Insert

LCD22004

LCD22004

1/4 Hose Barb Valved In-Line Coupling Insert

LCD22005

LCD22005

5/16 Hose Barb Valved In-Line Coupling Insert

LCD22006

LCD22006

3/8 Hose Barb Valved In-Line Coupling Insert

LCD23004

LCD23004

1/4 Hose Barb Valved Elbow Coupling Insert

LCD23006

LCD23006

3/8 Hose Barb Valved Elbow Coupling Insert

LCD26004

LCD26004

1/4 NPT Valved Coupling Insert With Female Thread

LCD26004BSPP

LCD26004BSPP

1/4 BSPP Valved Coupling Insert With Female Thread

LCD40004

LCD40004

1/4 PTF Valved Panel Mount Coupling Insert

LCD40006

LCD40006

3/8 PTF Valved Panel Mount Coupling Insert

LCD42004

LCD42004

1/4 Hose Barb Valved Panel Mount Coupling Insert

LCD42005

LCD42005

5/16 Hose Barb Valved Panel Mount Coupling Insert

LCD42006

LCD42006

3/8 Hose Barb Valved Panel Mount Coupling Insert