登录 或 注册 在线订购产品
您的购物车为空。
小计:$0
按以下类别浏览产品:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
Have questions making the connection?
8 results
Bayonet Fitting, bayonet male X 1/8 HB, Rigid Tube Series, White Nylon
1/8 Hose Barb Valved In-Line Coupling Body
Screw-type Monitor Fitting, 5/16 UNF rotating internal thread X 1/8 HB, White Nylon with Polyproylene and TPE rotating nut, Buna-N seal.
Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts
3/8 JG Valved In-Line Coupling Body
1/16 Hose Barb Non-Valved Panel Mount Coupling Body
MPC to MPC Back-to-Back Insert Adapter
Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring