登录 或 注册 在线订购产品
您的购物车为空。
小计:$0
按以下类别浏览产品:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
If you have trouble accessing this form, click here.
CPC 使用您在此处提供的信息来对您的请求作出响应。我们还会使用这些信息来编制未来有关我们产品和公司新闻的通信内容。 您可以随时选择完善您的偏好或取消订阅(“退出”)。
Have questions making the connection?
10 results
Key Kit for Coupler, Molded Brown
Key Kit for Coupler, All Molded Colors
1 1/2" Sanitary Genderless AseptiQuik W Connector Body
1 1/2" Sanitary Genderless AseptiQuik L Connector Body
1/8 Hose Barb Non-Valved In-Line Disposable Coupling Body Molded Black
Y Fitting, 1/4 HB x 1/4 HB x 1/4 HB, Natural PVDF
Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)
Y Fitting, 5/32 HB X 5/32 HB X 5/32 HB, Purple Tint Polycarbonate
Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Bung O-Rings and 316 Stainless Spring
Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose